Modular capacitor banks
Portable skid mounted capacitor banks
Hitachi Energy modular capacitor solutions include a pre-engineered capacitor bank with a power circuit breaker, protection and control panel, - all factory mounted and tested on a steel skid structure. These solutions require minimal field installation and commissioning work, and can be easily transported from one site to another.
Applications
- Fast deployment of capacitor compensation (minimal field installation and commissioning work)
- Easy to relocate reactive power compensation soltuion
Why Hitachi Energy?
The modular capacitor banks come with:
- Many standardized configurations with flexibility to fit customer needs
- Factory tested and assembled reducing environmental project delays and enhanced quality
- Available as a stand-alone unit or for integration into pre-existing substation
- Easy to relocate - with availability of reinstallation training services
- Future scalability at low costs
- Integrated package for single point responsibility
Brief performance data
Modular capacitor banks | |
---|---|
Maximum power | Up to 100 Mvar |
Maximum voltage | 5-138 kV |