Rail Static Frequency Converters
Proven solution for 16.7Hz and 25Hz railway grids, innovative and optimized feeding concept for 50Hz and 60Hz railway grids
For more than 40 years, Hitachi Energy’s static frequency converters (SFC) have been the reference for railway applications. With pioneering technology and innovative control algorithms, they have enabled the transition from the traditional railway grid fed by rotating machines towards a modern railway grid fed by static frequency converters, without compromising on stability and performance.
Hitachi Energy continues to write this success story through the extension of the portfolio to SFCs used for 50Hz and 60Hz railway grid feeding.