Hitachi Energy offers a wide range of fast recovery diodes, standard recovery diodes and welding diodes.
Devices features:
- 32 up to 144 mm wafer
- 175 A up to 13500 A
- 200 V up to 8500 V
- Free floating, LTB and alloyed technology
Typical diode applications:
- Drives
- Neutral Point Clamp Diodes (NPC)
- Input rectifiers for AC-drives
- Metals melting and electrolysis