Choose your region and language

Go

Menu

Rectifier diodes

Diodes can be subdivided into two main classes: Rectifier diodes and fast diodes. Rectifier diodes are split into two sub-classes: Standard rectifier diodes and avalanche diodes. Rectifier diodes are generally used for conversion of AC (alternating current) to DC (direct current).

Standard rectifier diodes are optimized with respect to low conduction losses and are able to handle very large currents.

Avalanche diodes are self protected against transient over-voltages.

For downloading and printing of data sheets in pdf format, click on the part numbers.  

Part number VRRM (V) IFAVM (A) IFSM (kA) Package* (mm) Offer
5SDA 11D1702  1700 1310 15.0 60/34 Request
5SDA 27F2002  2000 2700 31.0 75/47 Request
5SDA 24F2303  2300 2350 29.0 75/47 Request
5SDA 10D2303  2300 1140 13.5 60/34 Request
5SDA 09D2604  2600 1020 11.5 60/34 Request
5SDA 08D3205  3200 910 9.2 60/34 Request
5SDA 21F3204  3200 2110 26.0 75/47 Request
5SDA 07D3806  3800 790 7.6 60/34 Request
5SDA 16F3806  3800 1620 20.5 75/47 Request
5SDA 06D5007  5000 690 7.0 60/34 Request
5SDA 14F5007  5000 1410 17.5 75/47 Request
Contact us

Submit your enquiry and we will contact you