Choose your region and language

Go

Menu

Asymmetric and reverse conducting IGCTs

Asymmetric IGCT devices are single devices optimized for snubberless turn-off operation. The associated recovery diodes can be chosen from our fast recovery diodes product range.

Reverse conducting IGCTs are monolithical integrated freewheeling diodes. They are optimized for snubberless turn-off conditions

For downloading and printing of data sheets in PDF format, click on the part numbers.

Part number VDRM (V) VDC (V) ITGQM (A) ITAVM (A) Package* (mm) Plecs model Offer
5SHY 35L4520 4500 2800 4000 1700 85/26 XML Request
5SHY 35L4522 4500 2800 4000 2100 85/26 XML Request
5SHY 45L4520 4500 2800 4500 1430 85/26 XML Request
5SHY 55L4500 4500 2800 5000 1870 85/26 XML Request
5SHY 65L4521 New 4500 2800 6500 2660 85/26 XML Request
5SHY 65L4522 New 4500 2800 6000 2260 85/26 XML Request
5SHY 50L5500 5500 3300 3600 1290 85/26 XML Request
5SHY 42L6500 6500 4000 3800 1290 85/26 XML Request

 

*Note: Pole-piece diameter / Housing height 

power plant engineer for substation
Contact us

Submit your enquiry and we will contact you