Choose your region and language

Go

Menu

RAGEK

Stator earth-fault protection

The common practice to earth the generator neutral through a resistor limits the earth current to 5 - 10 A. The COMBIFLEX stator earth-fault protections are based on detection of the fundamental and third harmonic voltages in the neutral (or broken delta).

The RAGEK 95 % stator earth-fault protection is set at 5 % of maximum neutral voltage at solid earth faults. At this setting 95 % of the stator winding and also the generator bus and ancillaries up to the next step-up transformer are protected.

The RAGEK 100 % stator earth-fault protection covers 100 % of the stator winding and consists of a 95 % measuring relay and an additional relay covering as a minimum 95 - 100 % of the winding.

Main Features:

  • Flexibility in mounting and wiring
  • Delivered pre-wired and tested or as individual relays
  • Easy modification and extension
  • Calculations can be based on machine specifications and equipment capacitance or on field measurements

Get to know more

power plant engineer for substation
Contact us

Submit your enquiry and we will contact you