Choose your region and language

Go

Menu

RAGIK

Dead machine protection

RAGIK is a three-phase overcurrent protection with voltage supervision. It includes overcurrent relays RXIDK 2H, which are permitted to trip only after the generator voltage has dropped below a set value, e.g. 85 % of nominal voltage for a certain set time. RAGIK prevents damage due to accidental energizing to the network. Tripping time is about 30 ms.

Main Features:

  • Great flexibility in mounting and wiring
  • Delivered in prewired and factory tested cubicles or as individual relays
  • Each relay has its own dc supply and secondary testing facilities
  • Suitable for generators as well as other rotating ac machines 

Get to know more

power plant engineer for substation
Contact us

Submit your enquiry and we will contact you