Choose your region and language

Go

Menu

RAICA - Breaker failure protection

RAICA is suitable as a stand-alone protection or can be integrated in a busbar protection. It provides local backup protection when the primary breaker fails to operate.

RAICA is required to rapidly initiate fault clearing by power circuit-breakers when, for example, a short-circuit occurs in the power system, consequencly isolating the faulty section of the system.

Depending on type, this breaker failure relay consists of a test switch, three current relays, one or two time relays, an impulse storing device, an output relay and an auxiliary relay with flag or a signal relay.

Please also refer to the modern microprocessor based breaker failure relays RXHL 4xx and RAHL 4xx.

Main Features:

  • Initiates tripping of adjacent backup breakers for disconnection of the fault, thus preventing power system instability
  • Start verifier provides re-trip or cross-trip of primary circuit-breaker for security and reliability after initiation by trip signal
  • Very short operating times due to the fast reset time of the overcurrent detectors

Get to know more

power plant engineer for substation
Contact us

Submit your enquiry and we will contact you