Choose your region and language

Go

Menu

RXT - Plug-in component units

The RXT unit is available with resistors (fixed and variable), potentiometers, capacitors, diodes and rectifiers. It contains a ready wired component plate onto which component are soldered. The unit can contain up to 8 individual components.

Because of heat build-up, total loading should not exceed 2,5 W continuously, nor should individual resistors be loaded with more than 30 % of rating. The unit occupies one seat (2U 6C) and should be mounted on a terminal base, type RX4 or RX2H. 

The RXT plug-in unit offers a convenient way of including resistors, capacitors or diodes in a protection circuit. Due to it's modular construction, the unit can be easily mounted along with other COMBIFLEX relays or protection assemblies.

Get to know more

power plant engineer for substation
Contact us

Submit your enquiry and we will contact you