Choose your region and language

Go

Menu

RXTUG - DC/DC converter with regulated dual output voltage

RXTUG 22H is used for auxiliary voltage supply of electronic relay circuits. It is suitable for use where up to 15 W continuous output power is required, e.g. for the supply of protective relays or other automation equipment.

The RXTUG 22 can be powered from any dc voltage source 24 V to 250 V. When redundant power supplies are needed, parallel operated RXTUG 22H may be used with isolating diodes e.g. RTXE.

Main Features:

  • Input voltage 24 - 250 V DC
  • Selectable dual output voltage; 12, 18 and 24 V
  • Galvanically separated inputs and outputs
  • Handles 15 W load continuously, 20 W temporarily
  • LED indicates proper in service operation
  • Output voltage monitored
  • Loss-of-voltage alarmed 

Get to know more

The power of one - Relion® 670 and 650 series

power plant engineer for substation
Contact us

Submit your enquiry and we will contact you