Choose your region and language

Go

Menu

Multimeters

Flexible extension modules for RTU500 series

RTU’s multimeter devices enable direct measurement of voltage, current and power. The configuration of the devices is completely integrated into the easy-to-use RTUtil500 and the DIN rail wizard. Multimeters provide for detailed monitoring of the network. To locate a fault, multimeters offer to fault current detection with directional information.

Additionally, the increased and reliable information about the network protects your investments and allow for precise new investments, if need be.

Our offering

560CVD03 Multimeter, 1A/5A, 3U3I (with display)

It can be set to automatically change the screen of measurement page and each screen display every 6 seconds.

  • CT/VT interface with 3 voltage and 3 current inputs for direct monitoring of 3 wire 85…400 V AC
  • 1 A/ 5 A inputs from AC transformers
  • Serial interface to RTU500 (RS-485)
  • With display on front
560CVD11 Multimeter with FCD, 4U/4I

560CVD11 Multimeter with FCD, 4U/4I

  • CT/VT interface with 4 voltage and 4 current inputs for direct monitoring of 3/4 wire 10…300 V AC
  • 1 A/ 5 A signals
  • Serial interface to RTU560 (RS-485)
500CVD12 multimeter with FCD, LO, sensor 3U3I, Io=1A

500CVD12 multimeter with FCD, LO, sensor 3U3I, Io=1A

Sensor interface with 3 voltages (capacitive voltage divider) and 3 current inputs (Rogowski coil)

  • Io 1A for neutral current
  • Serial interface to RTU500 (Modbus RS485)
  • Fault current detection (FCD), directional information, 20x In
500CVD21 Multimeter with FCD, 4U/24I

500CVD21 Multimeter with FCD, 4U/24I

  • CT/VT interface with inputs for direct monitoring of 3/4 wire 10…500 V AC
  • 1 A/ 5 A current inputs
  • Serial interface to RTU500 series (RS-485)

500CVD90 Multimeter

New improved Hardware platform (with spare capacity for project specific extensions (4xU, 4xI, Modbus interface, 24-60 VDC power supply, 2 binary outputs, 5 signalization LED’s, metal housing)

  • Measurement functions
  • Power quality analysis according IEC61000-4-30 (harmonics, voltage dips/unbalance, Flicker, low frequency oscillation)
  • Up to 31st harmonics (64 samples per cycle)
  • Accuracy (U,I): 0,2 %
  • Fault detection function (ANSI, IEC)
  • Disturbance recorder with COMTRADE file support, 4 seconds, 8 analogs, 8 binary signals
  • Local signalization, fault forward/backwards, programmable
power plant engineer for substation
Contact us

Submit your enquiry and we will contact you