Choose your region and language

Go

Menu

Medium voltage dry-type transformers

Medium voltage (MV) transformers are static electrical device that transfers energy by inductive coupling between its winding circuits. A varying current in the primary winding creates a varying magnetic flux in the transformer's core and thus a varying magnetic flux through the secondary winding. This varying magnetic flux induces a varying electromotive force (emf) or voltage in the secondary winding. Transformers can be used to vary the relative voltage of circuits or isolate them, or both.

MV transformers are essential for the transmission, distribution, and utilization of electrical energy.

Why Hitachi Energy?

  • ABB provides and ensure a high reliability performance for MV transformers by using the best production methods supported by an excellent engineering behind
  • More than 40 years in the market
  • Respectful with people and property
  • High reliability and lifetime
  • High value for money

Our offering

power plant engineer for substation
Contact us

Submit your enquiry and we will contact you