Choose your region and language

Go

Menu

EconiQ® Station Service Voltage Transformer

Reliable auxiliary power with lower carbon footprint

The EconiQ station service voltage transformer (SSVT) is part of the extensive EconiQ high-voltage portfolio that eliminates SF6 with scalable solutions for the lowest carbon footprint. The product utilizes a game-changing alternative insulation gas mixture that significantly reduces its carbon footprint compared to SF6.

The EconiQ SSVT delivers reliable, rapidly deployable auxiliary power, making it suitable for remote sites, utility substations, renewables, data centers, and critical infrastructure.

Use of an eco-efficient gas mixture instead of SF6 significantly reduces the global warming potential (GWP) of this product, thereby making it future-proof against the current and upcoming SF6 regulations worldwide.

Applications

EconiQ SSVT can be used to cater small power demands of:

  • Utility substations
  • Renewables - solar or wind farms
  • Data centers
  • Large industries (e.g. mining, oil and gas)
  • Smaller remote residential settlements / villages


Why Hitachi Energy?
 

  • Rapidly deployable solution for small power needs
  • Exceptional environmental performance
  • Future-proof against environment regulations
hitachi-energy-econiq-logo-product-left-aligned-svg
EconiQ™ gas-insulated current transformer TG

Brief performance data

Parameter

Unit

EconiQ SSVT 145

Insulating medium   80% N2 + 20% O2

Maximum system voltage

kV

145

Rated short-duration power-frequency withstand voltage

kV

275

Rated lightning impulse withstand voltage

kV

650

Rated frequency Hz 50 or 60

Voltage factor (Continuous)

         1.2
Voltage factor (30 sec)   1.5
Power frequency withstand voltage (on primary earth terminal) kV 3 (19 optional)
Total rated output power kVA 50 or 100 (Overload rating: up to 25%)
Rated secondary voltage V 400/√3
Insulator   Composite
Ambient temperature °C (°F) -50 to 40 (-58 to 104)
Altitude (m.a.s.l) m standard: 1000
Pollution level   IV (very heavy)

Downloads for EconiQ SSVT

EconiQ SSVT 145 kV

2-pages, product information