Choose your region and language

Go

Menu

Type RJ™ and LCRJ™ bushings are a robust stud-type design suitable for vertical or horizontal mounting. Similar to the Type A bushing, these bushings require little maintenance. Typical high-current RJ and LCRJ bushings feature a conductive coating fired onto the external surface of the porcelain, resulting in limited corona at operating and test voltages. 

They are available in voltage ratings from 1 kV to 34.5 kV. Most bushings rated 600 amperes offer draw-lead conductors, which allow them to be removed from service without disturbing connections inside the equipment. Fixed conductor bushings are available in current ratings through 23,000 amperes.

Type RJ™ and LCRJ™ Transformer Bushings

Product scope:

Technology Voltage Current
Non-condenser 1-34.5 kV ≤23000 A

AC Bushing Type RJ™ and LCRJ™

AC Bushing Type RJ™ and LCRJ™

Services to keep your bushings fleet fit

Bushings services

Browse our services for bushings

Hitachi Energy Customer Connect Center

Support team

Our team is available 24/7.

Product Lifecycle Management System

Product lifecycle overview

Check out delivery states and details.

Not sure about your perfect fit?

Bushing replacements

Technical product guide

Find a specific product by filtering various parameters

Digital marketing media (website ad, email, social network, SEO, video, mobile app) E-commerce and online shopping concept with icons, Pay Per Click (PPC) dashboard, business technology development

COMPAS

Quickly find the right transformer bushings and tap-changers with our easy-to-use online tool.