Choose your region and language

Go

Menu

Symmetric Gate Turn-off Thyristors (GTO)

Symmetric GTOs have Low-on-state and turn-off losses, full reverse voltage, low gate trigger current and are suitable for drives and traction applications.

For downloading and printing of data sheets in PDF format, click on the part numbers. 

Part number VDRM / VRRM (V) ITGQM  @ Cs (A) ITGQM  @ Cs (µF) Package* (mm)
5SGS 08D2500  2500 800 2 56/34
5SGS 12F2500  2500 1200 3 67/47
5SGS 16H2500  2500 1600 4 90/63
5SGS 08D4500  4500 800 2 53/34
5SGS 12F4500  4500 1200 3 67/47
5SGS 16H4500  4500 1600 4 90/63

 

*Note: Pole-piece diameter / Housing height 

Contact us

Submit your enquiry and we will contact you