The BUE type of motor-drive mechanism is designed for outdoor operation of our in-tank on-load tap-changers. The BUE contains all the necessary equipment for operation of the tap-changer. A variety of equipment can be supplied to fulfill customer requests. Paralleling and voltage regulation systems can also be supplied to supplement the motor-drive mechanism and tap-changer.
Motor-drive mechanisms type BUE
Why Hitachi Energy?
- Highly configurable, various types of multi-position switches
- Tropical and arctic versions
- Steel cabinet
- IP56 protection, or higher
- References from installations all around the world
Motor-drive mechanisms type BUE
Get to know more
Document title | ID |
---|---|
Technical guide | 1ZSE 5483-104 |
Ordering data form (.xls) Please note that this is an interactive form, which can be filled in, saved and sent to us by e-mail. |
1ZSC 5483-110 |
Ordering data form explanations | 1ZSC000498-AAS |
Maintenance guide | 1ZSC000498-ABH |
Spare parts list | 1ZSC000562-ACZ |
The drawing shows | Document number |
---|---|
Motor-drive mechanism mounted on rubber support | 1ZSC004106-AAH |
Motor-drive mechanism mounted on plate support | 1ZSC004106-AAJ |
Contact us
Submit your enquiry and we will contact you