The BUL2 type of motor-drive mechanism is designed for outdoor operation of our in-tank on-load tap-changers. The BUL2 contains all the necessary equipment for operation of the tap-changer. A variety of equipment can be supplied to fulfill customer requests. Paralleling and voltage regulation systems can also be supplied to supplement the motor-drive mechanism and tap-changer.
Motor-drive mechanisms type BUL2
Motor-drive mechanisms type BUL2
Why Hitachi Energy?
- Modularized concept for easy order, shorter lead times and improved functionality
- Easier access for connection of incoming cables
- IP66 protection for higher reliability
- Improved UV protection in the window provides better long term visibility of position indicator
- Corrosion and water damage eliminated with removal of through-holes
Motor-drive mechanisms type BUL2
Get to know more
Document title | ID |
---|---|
Technical guide | 1ZSC000562-ABD |
Ordering data form (.xlsm) Please note that this is an interactive form, which can be filled in, saved and sent to us by e-mail. |
1ZSC000498-ACE |
Ordering data form explanations | 1ZSC000498-AAS |
Maintenance guide | 1ZSC000498-ABH |
Spare parts list | 1ZSC000562-ADA |
The drawing shows | Drawing number |
---|---|
Dimension drawing BUL2 | 1ZSC004106-AAE |
Contact us
Submit your enquiry and we will contact you