GOM is a 245 kV oil impregnated transformer bushing for oil-air application. It is similar in design to the high-end GOB, but for higher currents. Maximum rated current ≤ 1,600 A.
The bushing is equipped with a 2 kV test tap and can be installed with an inclination of up to 45° from the vertical without special precautions.
Product scope
- Voltage: 245 kV
- Current: ≤ 1,600 A
- Technology: Oil impregnated paper (OIP) with porcelain insulator