GARIP outdoor transformer bushings are the product of a sophisticated design using a small number of components: insulating body, main flange, insulator shell and current conductor.
They are produced in a wide variety of designs and thus can easily fulfill specific customer requirements.
GARIP outdoor transformer bushings are completely dry, explosion proof, fire-resistant, and allow high application temperatures.
AC bushings type RTKG/GARIP
- Flexible design allows for adaptation to different customer needs and transformer requirements
- Completely dry bushing, i.e. no oil spills, no explosion risk
- No maintenance or constant monitoring necessary
- Transport and storage is possible in all positions
- Partial discharge free up to double service voltage
- High temperature resistance (class E, 120 °C)
- Low dielectric losses (tan < 0.4%)
Product scope
Voltage: 36 - 550 kV
Current: ≤ 4,000 A
Technology: Resin impregnated paper (RIP)
Contact us
Submit your enquiry and we will contact you