The new line of SeismicRIP® outdoor transformer bushings satisfies the highest requests as per IEEE Standard 693-2005. SeismicRIP® line covers nominal system voltages from 69 up to 550 kV and nominal currents up to 5,000 A. The improved design process results in high voltage bushings that set new standards regarding quality, reliability and state-of-the-art solutions in safety.
AC bushings type SeismicRIP
- NEW line of SeismicRIP® bushings that fulfill the highest seismic standards
- More than 40 years of experience in Resin Impregnated Paper (RIP) bushings provide the highest quality and service levels
- Completely dry bushing, i.e. no oil spills, no explosion risk during seismic activity
- Dynamic FEM simulations combined with professional independent laboratory tests ensure proper seismic performance
- No maintenance or constant monitoring necessary
- Transport and storage is possible in all positions
- Partial discharge free up to double service voltage
Product scope
Voltage: 69 - 550 kV
Current: ≤ 5,000 A
Technology: Resin impregnated paper (RIP)
Contact us
Submit your enquiry and we will contact you