Escolha a sua região e idioma

Ir

Menu

Bi-directional controlled thyristors (BCT)

Thyristors are typically used as phase-controlled current valves for AC to DC conversion and vice versa, operating at low frequencies (most often around AC line frequency). In the conducting state, thyristors feature very low losses, making them attractive devices to efficiently control very high currents and energies.

All Hitachi Energy thyristors are press-pack devices. They are pressed with a relatively high force onto heat-sinks which also serve as electrical contacts to the thyristor terminals.

For downloading and printing of data sheets in PDF format, click on the part numbers. 

Part Number VRM (V) ITAVM (A) ITSM (kA) Package* (mm) Offer
5STB 24N2800 2800 2430 43 150/100 Request
5STB 24Q2800 2800 2630 43 150/100 Request

Something caught your eye?

Our sales team will get in touch with you