Escolha a sua região e idioma

Ir

Menu

Monitoring, control, measurement and protection

Monitoring, control, and measurement solutions are the foundation for automating your network. They enable you to see what happens inside your network, ensuring reliable and uninterrupted operation anywhere and anytime.

Adding the protection applications will make sure the power flow is only interrupted when absolutely required, assuring the highest reliability and quality of service for your own customers.

With the increasing amount of renewable energy resources in the grid, the need for accurate selectivity was never higher. This makes our distribution automation protection system the perfect fit for renewable integration applications.

Profit from unseen reliability, selectivity, and simplicity for your grid.

Functions

 

  • Remote monitoring, control, measurement, and protection
  • Fault Detection, Isolation, and Restoration of Power (FDIR)
  • Low and medium voltage energy measurements with the highest accuracy
  • Advances fault location information for system restoration and verification
  • Transfer-trip to prevent unwanted islanding
  • Power quality
  • Detailed power flow analysis
  • Central management of security events and user accounts 
Benefits
 
  • Utilize existing infrastructure to its full potential
  • Accurate situational awareness within the distribution network
  • Improve operational efficiency
  • Reduce SAIDI (System Average Interruption Duration Index),
  • Reduce SAIFI (System Average Interruption Frequency Index)
  •  Minimize outage time
  • Reduce non-technical losses

Application Examples

This is an example application. Different products can be used based on preferences and specific requirements.

power plant engineer for substation

Contact us

Submit your enquiry and we will contact you