RXMB The RXMB 1 is a general purpose auxiliary relay offering multiple contact and coil configuration arrangements. Leia mais
RXMC The RXMC 1 auxiliary relay supplements the RXMB 1 series by providing LED indications on all models. Leia mais
RXMD RXMD 1 and RXMD 2 relays are used for general power system latching relay installations. Leia mais
RXME RXME 1 is an auxiliary relay often used as a heavy-duty compact tripping relay or as an output relay in a protective relay assembly. Leia mais
RXMM RXMM 1 is used as position repeat relay, interposing relay in control equipment or as output relay in protective relays. Leia mais
RXMN The High Burden Tripping Relay provides enhanced security in the substations and avoids opening of the circuit breaker due to capacitive discharge currents when there is an earth fault in long DC cables. Leia mais
RXMS RXMS 1 is particularly suitable as tripping relay due to its extremely short operate time and high dc current contact making capacity. Leia mais
RXMT (Classic) RXMT 1 is an auxiliary, dry-reed contact relay. It is used when sealed high-speed contacts are required. Leia mais
RXMVB RXMVB 2 is a relay used in lockout applications on transformers, and in industry and general control where high breaking capacity bistable contacts are desired. Leia mais
RXMVC The High Burden Tripping Relay provides enhanced security in the substations and avoids opening of the circuit breaker due to capacitive discharge currents when there is an earth fault in long DC cables. Leia mais