Escolha sua região e idioma

Ir

Menu

RXIDG/RAIDG - Earth-fault relay and protection assemblies for EHV and HV systems

The RXIDG 21H/RAIDG relay is used as a selective and sensitive earth-fault protection in solidly earthed transmission networks. It is a single-phase time-overcurrent relay with a combined definite and logarithmic inverse time relay function.

The logarithmic inverse time characteristic has been choosen to produce selective tripping when used as earth-fault protection in solidly earthed transmission networks. The selectivity is ensured when the largest infeed is less than 80 % of current to the fault. All relay locations are set with the same primary sensitivity in order to provide selectivity, which is then achieved without having to use a directional measurement criteria.

RXIDG 21H has replaced the obsolete RXIDG 2H relay.

Main Features:

  • Earth-fault relay with logarithmic current-dependent and a minimum delayed operating time
  • Wide setting range of 15 mA to 2,60 A
  • Binary input for enabling or blocking, often in combination with a 2nd harmonic restraint additional relay or a directional earth-fault relay
  • Minimum definite time setting to achieve selectivity with instantaneous functions in distance protection at very high zero sequence fault currents  

Get to know more

power plant engineer for substation
Contact us

Submit your enquiry and we will contact you