Escolha sua região e idioma

Ir

Menu

PCM600 2.6 Hotfix Rollup 20180223

A hotfix rollup package for Protection and Control IED manager PCM600 2.6 has been released.

The hotfix rollup 20180223 for PCM600 version 2.6 includes the following improvement:

  • The IEC 61850 configuration is now optimized to create a robust GOOSE configuration. 

This hotfix rollup includes also the previously released hotfixes for PCM600 2.6:

  • Hotfix Rollup 20180104
  • Hotfix Rollup 20150626
  • Hotfix Rollup 20150511  
  • Hotfix Rollup 20140929 
  • Hotfix Rollup 20140626
  • Hotfix 20140130

Note: If the previously released hotfix package for PCM600 2.6 is already installed, then only the new hotfixes will be applied. If earlier hotfix for PCM600 2.6 has not been installed, then this rollup package will apply all the updates.

The hotfix rollup 20180223 for PCM600 2.6 is available via the PCM600 Update Manager and Hitachi Energy Software Library. It contains the following file:

  • PCM600 2.6 Hotfix Rollup 20180223.exe

We recommend the installation of this hotfix rollup 20180223 when using PCM600 2.6.

For more information, please contact your local Hitachi Energy representative.

Hitachi Energy constantly examines both operational and new software to identify possible faults or product improvements, issuing hotfixes where appropriate. We apologize for any inconvenience the identified faults have caused.

Kind regards,

Raghuvendra Singh
Global Product Manager
Grid Automation Products

Henry Niveri
Product Manager
Distribution Automation

Three Heavy Industry Engineers Stand in Pipe Manufacturing Factory, Use Digital Tablet Computer, Have Discussion. Large Pipe Assembled. Design and Construction of Oil, Gas and Fuels Transport Pipeline
power plant engineer for substation
Contact us

Submit your enquiry and we will contact you