Escolha sua região e idioma

Ir

Menu

Bulk resin bushings

Hitachi Energy offers a complete range of bushings made of epoxy and cycloaliphatic resin:

  • Resin bushing with plug connection with inner cone
  • Plug-in resin bushing
  • The monophase and quadriphase  bar bushing 
  • Low voltage and high voltage bushings for pad-mounted transformers

Product scope:

  • Oil and gas insulated transformers, switchgears, capacitors
  • Indoor and outdoor applications
  • For vertical or horizontal mounting
  • Voltage range: from 1 kV up to 36 kV
  • Current range: from 250A up to 5400A
  • IEC standard

Bushing Classification Related Standard Um Maximum Voltage (kV) Ir
Nominal Current (A)
Drawing
Epoxy Resin Bushing Low Voltage 1,1 kV ≤ and 2.500 A ≤ BS 2562 1,1 800  
1,1 1.400  
EN 50336 1,1 1.600  
1,1 2.500  
EN 50387 1,1 1.600  
1,1 2.000  
1,1 2.500  

Contact us

Submit your enquiry and we will contact you