Escolha sua região e idioma

Ir

Menu

AC Bushing type GOEK (245-8000 kV, ≤ 5000A)

GOEK is an oil impregnated transformer bushing for immersed oil-SF6 or oil-oil application. It is available for voltages from 245 to 800 kV and maximum rated current of 5,000 A. The types up to 550 kV are equipped with an oil expansion system which facilitates installation at any angle from horizontal to vertical without any special precautions.

All models are equipped with a 20 kV test tap and the conductor arrangement can be either of the draw rod or tight bottom contact type. To detect possible gas leakage, the bushings can be equipped with a pressure monitoring system.

 

Product scope

  • Voltage: 245 - 800 kV
  • Current: ≤ 5,000 A
  • Technology: Oil impregnated paper (OIP)

Get to know more

Catalogs and instructions  
Technical guide 1ZSE 2750-106
Installation and maintenance guide 2750 515-116
Installation and maintenance guide for pressure monitoring equipment 5693 827-6
Check of pressure indication and alarm levels for pressure monitor 5693 827-5

General information, oil impregnated bushings ID
Ordering data form (.doc format)
Please note that this is an interactive form, which can be filled in, saved and sent to us by e-mail.
1ZSC 2750-119
Bushing diagnosis and conditioning 2750 515-142
Gaskets in ABB oil impregnated bushings 2152 4016-3
Repair of damaged porcelain insulator 2750 514-23

Type designation Lightning impulse
(kV)
Rated current
(A)
Space for current transformer
(m)
Bushing Drawing
GOEK 1050 FE=300
Standard bottom contact
1050 2500 0.3 LF 124 001-B 2753 015-22
GOEK 1050 FE=300
Tight bottom contact
      LF 124 011-B 2753 015-29
GOEK 1050 FE=600
Standard bottom contact
1050 2500 0.6 LF 124 001-C 2753 015-23
GOEK 1050 FE=600
Tight bottom contact
      LF 124 011-C 2753 015-30
GOEK 1425 FE=300
Standard bottom contact
1425 2500 0.3 LF 124 002-B 2753 015-24
GOEK 1425 FE=300
Tight bottom contact
      LF 124 012-B 2753 015-31
GOEK 1425 FE=600
Standard bottom contact
1425 2500 0.6 LF 124 002-C 2753 015-25
GOEK 1425 FE=600
Tight bottom contact
      LF 124 012-C 2753 015-32
GOEK 1675 FE=0
Standard bottom contact
1675 2500 0 LF 124 003-A 2753 015-26
GOEK 1675 FE=0
Tight bottom contact
      LF 124 013-A 2753 015-33
GOEK 1675 FE=300
Standard bottom contact
1675 2500 0.3 LF 124 003-B 2753 015-27
GOEK 1675 FE=300
Tight bottom contact
      LF 124 013-B 2753 015-34
GOEK 1675 FE=600
Standard bottom contact
1675 2500 0.6 LF 124 003-C 2753 015-28
GOEK 1675 FE=600
Tight bottom contact
      LF 124 013-C 2753 015-35

Movie title ID
Important steps in the installation of high voltage bushings 1ZSC000717-AAA

Contact us

Submit your enquiry and we will contact you