Escolha sua região e idioma

Ir

Menu

Load-break switch type LBOR

The "LBOR-II" switch is a manually operated, two position, load make or break, oil immersed rotary switch. The LBOR-II switch is designed for use with distribution transformers (pad mounted or submersible) and self-contained distribution switchgear. The LBOR-II switch is designed to provide high reliability, strength, and operating current performance.

Product scope:

  • Voltage: through 38 kV
  • Current: through 400 A

Why Hitachi Energy?

  • Proven robust design
  • Lead time four weeks or less
  • Current rating through 400 A

Contact us

Submit your enquiry and we will contact you