RXMB The RXMB 1 is a general purpose auxiliary relay offering multiple contact and coil configuration arrangements. Leia mais
RXMC The RXMC 1 auxiliary relay supplements the RXMB 1 series by providing LED indications on all models. Leia mais
RXMD RXMD 1 and RXMD 2 relays are used for general power system latching relay installations. Leia mais
RXME RXME 1 is an auxiliary relay often used as a heavy-duty compact tripping relay or as an output relay in a protective relay assembly. Leia mais
RXMM RXMM 1 is used as position repeat relay, interposing relay in control equipment or as output relay in protective relays. Leia mais
RXMN RXMN - High burden tripping relay provides enhanced security in the substations and avoids opening of the circuit breaker due to capacitive discharge currents. Leia mais
RXMS RXMS 1 is particularly suitable as tripping relay due to its extremely short operate time and high dc current contact making capacity. Leia mais
RXMT (Classic) RXMT 1 is an auxiliary, dry-reed contact relay. It is used when sealed high-speed contacts are required. Leia mais
RXMVB RXMVB 2 is a relay used in lockout applications on transformers, and in industry and general control where high breaking capacity bistable contacts are desired. Leia mais
RXMVC RXMVC - High Burden Tripping Relay provides enhanced security in the substations and avoids opening the circuit breaker due to capacitive discharge currents. Leia mais