AC Bushing type GOE
GOE is an oil-impregnated transformer bushing for oil-air application, which is available in two designs. The classic GOE line of bushings is available for the entire voltage range from 52 to 1200 kV. The GOE (2) line of bushings provides a lighter weight and more compact bushing for lower current ratings and is available for three specific voltage classes: 362, 420, and 550 kV. The maximum rated current for GOE is 5000 A, and for GOE (2), it is 1600 A, depending on size.
GOE and GOE (2) are equipped with a 20 kV test tap, and the conductor arrangement can be either draw lead or draw rod type. GOE can be installed with an inclination of up to 60° (except GOE 1425) from the vertical without any special precautions, whereas GOE (2) is limited to 30° from the vertical.
Product scope:
- Voltage: 52 - 1200 kV
- Current: ≤ 5000 A
- Technology: Oil-impregnated paper (OIP) with porcelain insulator
Get to know more
- Catalogs and instructions
- Pro/E models
- Dimension drawings GOE
- Dimension drawings GOE (2)
- Movies
Document title |
ID |
---|---|
Product information | |
Technical guide |
1ZSE 2750-105 |
Installation and maintenance guide |
2750 515-1 |
Mechanical design of bushings type GOE | 2750 515-101 |
Rod gaps for bushings type GOE | 2750 515-6 |
The condenser body of the GOE bushing | 2750 515-102 |
General information | |
Ordering data form (.doc format) Please note that this is an interactive form, which can be filled in, saved, and sent to us by e-mail. |
1ZSC 2750-119 |
Bushing diagnosis and conditioning | 2750 515-142 |
Gaskets in Hitachi Energy oil-impregnated bushings | 2152 4016-3 |
Related offering
Something caught your eye?
Our sales team will get in touch with you