Escolha a sua região e idioma

Ir

Menu

TXpert™ Ready multi-gas DGA analyzer CoreSense™ M10

The TXpert™ Ready multi-gas DGA analyzer CoreSense™ M10 of Hitachi Energy provides real-time, continuous, online monitoring of dissolved gas and moisture levels in transformer oil.

Hitachi Energy's CoreSenseTM M10 provides real-time, continuous, online monitoring of dissolved gas and moisture levels in transformer oil. The CoreSenseTM M10 is qualified as TXpertTM Ready Sensors to connect with CoreTecTM 4, the TXpertTM Hub, which accurately measures the following nine gases in transformer mineral oils, ester, and silicon fluids.

  • hydrogen 
  • methane 
  • acetylene 
  • ethylene, 
  • ethane
  • carbon monoxide
  • carbon dioxide
  • propane
  • propene 

Dissolved gas readings are used to provide early identification and warnings for most transformer faults; whereas moisture monitoring can prevent premature aging of a unit. Early identification and detection of such incipient faults thereby allow you to take preemptive measures, when needed and avoid expensive outages.

Hitachi Energy's CoreSenseTM M10 minimizes the risks of oil leaks and simplifies the installation by using a single flange and limiting oil circulation to the sample head.

Hitachi Energy's CoreSenseTM M10 is designed for at least 10 years of maintenance-free operation with no consumables. Thanks to its field-proven Fourier Transform Infrared spectrometer (FTIR) and industrial-grade design, the CoreSenseTM M10 will not drift over time and does not require any carrier or calibration gases. It reduces the risks of oil leaks with a simple pump-less oil circuit limited to the measuring head and uses built-in redundancies for reliable maintenance-free operation.

Hitachi Energy's CoreSenseTM M10 can survive in harsh outdoor conditions with temperature extremes from -50°C to +55°C, corrosive conditions, and can operate under one meter (3 feet) of water.

Hitachi Energy's CoreSense M10 can be used with transformers filled with the following fluids:

  • CoreSenseTM M10 ST for mineral oils
  • CoreSenseTM M10 SE for synthetic ester (Midel 7131)
  • CoreSenseTM M10 NE for natural ester (Cargil FR3)
  • CoreSenseTM M10 SL for silicon fluids

Features at a glance

  • Continuous online dissolved gas monitoring, with advanced interpretation tools
  • Qualified as TXpertTM Ready Sensors to connect with CoreTec™ 4, the TXpertTM Hub  
  • Easy installation – right out of the box
  • No oil circulation loop outside the sample head
  • Built-in redundancy – no consumables for 10 years
  • Space and field-proven FTIR technology

Subscribe to our cybersecurity E-Mail alerts and notifications

Hitachi Energy is committed to offering products, systems and services that clearly address cybersecurity. Proper and timely handling of cybersecurity incidents and software vulnerabilities is one important factor in helping our customers minimize risks associated with cybersecurity. If you would like to receive regular alerts and notifications about software vulnerabilities affecting Hitachi Energy solutions, please fill in the form below. You may unsubscribe at any time.

Click here to register

Something caught your eye?

Our sales team will get in touch with you