Choose your region and language

Go

Menu

DC wet-type capacitors DDNC

DC wet-type capacitors for HVDC applications

Hitachi Energy DC wet-type capacitors are characterized by negligible losses and high reliability. The capacitors consist of thin dielectric polypropylene film wound together with electrodes of aluminum foils. A bio-degradable hydrocarbon compound with excellent electrical properties is used as the impregnation fluid. The container is made of surface-treated high-quality steel, and the bushings and terminals are of the highest quality and reliability.

Applications

HVDC applications

Why Hitachi Energy?

Extensive research in advanced DC capacitor techniques along with a long operation experience in this field makes Hitachi Energy the world’s most experienced supplier of HVDC capacitors. 

Brief performance data

Designed as per customer specifications

power plant engineer for substation
Contact us

Submit your enquiry and we will contact you

Related offering