Choose your region and language

Go

Menu

RXETB - Fuse supervisory relay

RXETB 1 operates in case of fuse failure in one or two phases of a three-phase system or if the voltage in one phase drops below 40 % of rated voltage and the other two phases have rated voltage. Fuse failure in all three phases is unlikely to occur, therefore the RXETB 1 relay is sufficient in most cases.

The measurement principle is based on a comparison between the neutral point of the voltage transformer and an internal neutral point derived from the three phases. When a voltage difference is detected, the two output relays, each with one change-over contact, operates.

By a knob at the front, the operation can be set to be delayed up to 10 seconds. During operation, a red LED is lit at the front of the relay.

Unbalanced phase-to-phase connected loads is not a problem due to the high remaining voltages. If the relay operates because of a voltage drop in one phase, it will reset when the voltage exceeds 75 % of rated voltage.

Main Features:

  • Detects single- or two-phase fuse failures
  • Is used together with fuses only
  • Detects voltage unbalance in a three-phase group
  • Settable operate time delay 0-10 s
  • Operation is indicated by a red LED
  • Used to give delayed alarm of fuse failure in ac supply circuit e.g. to synchronizing and energy metering equipment 
RXETB - Fuse supervisory relay

Get to know more

Contact us

Submit your enquiry and we will contact you