Choose your region and language

Go

Menu

RALK/RXLK (Legacy)

Transformer and generator time-overexcitation relay and protection assemblies

RXLK 2H overexcitation relay monitors the magnitude of excitation by measuring the relationship between the voltage and the frequency. When the set operate value is exceeded, an alarm and delayed tripping is obtained.

The inverse time tripping is settable with different characteristics in order to suit different types of power transformers. 10 different inverse and fixed time delay characteristics are selectable on the relay making it suitable for most transformer and generator overexcitation applications.

The relay includes one setting having the same inverse shape as the earlier RATUB relay and may therefor be used as a RATUB replacement. The different inverse V/Hz characteristics available are advantageous by providing better protection and utilization of the V/Hz capability of the protected object than fixed time delay V/Hz relay solutions.

Main Features:

  • Wide setting range
  • 10 selectable inverse and fixed time delay characteristics
  • Two measuring stages settable
  • Linear reset of "time counter"
  • LED indicators for start and tripping

Get to know more

Contact us

Submit your enquiry and we will contact you