Hitachi Energy's active harmonic filter PQactiF™ is the modular, flexible, high-efficiency solution for modern power networks’ problems of ‘pollutants’, like harmonics, low power factor and unbalances.
PQactiF™ protects critical industrial, residential and commercial applications, solving tough power quality problems for all types of applications and customers globally. PQactiF™ has advanced features like active harmonic filtering, reactive power compensation, load balancing and enhanced communication capabilities, as a one-stop solution for power quality management. PQactiF™ helps make installations compliant with prevailing power quality regulations by mitigating harmonic pollution, load unbalance and reactive power.
PQactiF™ is available in a wide range of ratings, to serve a wide range of consumer applications. Its modular design allows flexibility in installation and integration. The inherent energy-efficient design, coupled with remote accessibility feature through WiFi and the optional user-friendly graphical user interface, make PQactiF™ a highly preferred solution for all segments of electricity consumers, system integrators and OEM’s.