A DCB provides the functionality of a circuit breaker and a disconnector combined in a single unit. Without the need for separate disconnectors, up to 65% less space is required. Hitachi Energy's DCB is suitable for outdoor and indoor substation applications.
The DCB is also available as with eco-efficient alternative gas-mixture as the insulating and arc extinguishing medium. The LTA DCB enables a Global Warming Potential (GWP) reduction of almost 100%.
With the web tool www.dcbsubstations.com you can evaluate space and cost savings by comparing a DCB solution with an array of traditional substations designs.