Choisissez votre région et votre langue

Menu

Hybrid Switchgear for 72.5 to 550 kV

Compact switchgear fully assembled and high-voltage tested in factory, for rapid installation and energization

PASS (Plug and Switch System) encloses all functions of a complete switchgear bay in a single module. The hybrid design makes use of traditional air-insulated busbars to connect with other equipment in the substation while enclosing the following bay functions in a single-phase gas-insulated housing. 

  • Circuit breaker
  • Combined disconnector and earthing switches
  • Voltage transformers and voltage sensors
  • Current transformers
  • Fast earthing switch options

PASS modules are completely factory assembled and tested, ready for rapid installation and energization.
PASS is available in numerous configurations including single busbar, double busbar, double circuit breaker, wind and railway application, pre-assembled H-configured switchgear bay, and various other customized configurations are possible.
 

Why Hitachi Energy?
  • PASS with more than 8,000 bays is the most widely installed hybrid switchgear worldwide, protecting networks in many different climates and applications
  • Close to GIS compactness at AIS value - the best of both worlds
  • Delivered fully assembled and tested, ready for rapid installation and energization
  • Modular design enables highly customizable solutions in a short manufacturing time
  • Global service organization, local everywhere
DSSP
DSSP

Our offering

Contact us

Submit your enquiry and we will contact you