The UC family is a group of diverter switch on-load tap-changers. They come in a wide range of models with a rating suitable for every application. They are mounted inside of the transformer tank, suspended from the transformer cover. The UC types operate with conventional arc quenching in oil diverter switches.
The UCG model is the smallest of the UC types and is suitable for transformers up to 500 MVA with a BIL rating of 1050 kV and current rating of 600 (1500) A.
On-load tap-changers type UCG
Product scope
- Base technology: Conventional, resistance, in-tank
- Common applications: Network, special, industrial, HVDC
Tap-changer placed in the neutral point of the winding | Other placements of the tap-changer | |
---|---|---|
Highest voltage for equipment (Um) | 300 kV | 300 kV |
Max lightning impulse (BIL) | 1050 kV | 1050 kV |
Max current 3-phase 1-phase (one tap-changer/phase) |
600 A 1500 A |
N.A. 1500 A |
Enforced current splitting 1-phase (one tap-changer/phase) |
1800 A | 1800 A |
Max step voltage | 3500 V | 3500 V |
Why Hitachi Energy?
- Unique open design for quick and easy maintenance
- Maintenance in any tap position and without dismantling the shaft system, thus eliminating the risk for failure from improper assembly or alignment
- No online oil filter is needed
- Unsurpassed maintenance intervals
Get to know more
Document title | ID |
---|---|
Technical guide | 1ZSC000562-AAW |
Declaration of conformity | 1ZSC000498-ABN |
Ordering data form (.xlsm) Please note that this is an interactive form, which can be filled in, saved and sent to us by e-mail. |
1ZSC000498-ACC |
Ordering data form explanations | 1ZSC000498-AAP |
User's manual | 1ZSE 5492-155 |
Installation and commissioning guide | 1ZSC000562-AAY |
Maintenance guide | 1ZSE 5492-124 |
Repair guide | 1ZSE 5492-129 |
Spare parts list | 1ZSC000562-ACV |
Accessories and protection devices | 1ZSC000562-AAD |
Oil filter unit, type HPS 27/27, 54 | 1ZSC000562-AAF |
Oil filter unit, type OLU | 1ZSC000562-AAR |
Insulating level (kV) | Selector | Switching type | Connection | Max. rated through-current (A) | Number of positions | Available versions | Drawing number |
380 650 750 1050 |
C | L | N | 300-600 | 5-18 | Short: 300 2) Long: 300 to 600 |
5492 0104-1 |
B11) | 5492 0104-5 | ||||||
E, T | 300-600 | Short: all 2) Long: all |
5492 0104-5 | ||||
900-1200 | Long only | 5492 0104-3 | |||||
900 | Short 2) | 5492 0104-31 | |||||
1500 | Long | 5492 0104-2 | |||||
B21) | 300-600 | Short: 300 2) Long: 300 to 600 |
5492 0104-6 | ||||
R | N | 300-600 | 8-15 | Short: 300 2) Long: 300 to 600 |
5492 0104-7 | ||
16-35 | 5492 0104-8 | ||||||
B11) | 8-15 | 5492 0104-15 | |||||
16-35 | 5492 0104-16 | ||||||
E, T | 300-600 | 8-15 | Short: all 2) Long: all |
5492 0104-15 | |||
16-35 | 5492 0104-16 | ||||||
900-1200 | 8-15 | Long | 5492 0104-13 | ||||
16-35 | 5492 0104-14 | ||||||
900 | 8-15 | Short 2) | 5492 0104-32 | ||||
16-35 | 5492 0104-33 | ||||||
1500 | 8-15 | Long | 5492 0104-9 | ||||
16-35 | 5492 0104-10 | ||||||
B21) | 300-600 | 8-15 | Short: 300 2) Long: 300 to 600 |
5492 0104-17 | |||
16-35 | 5492 0104-18 | ||||||
D | N | 300-600 | 8-15 | Short: 300 2) Long: 300 to 600 |
5492 0104-19 | ||
16-35 | 5492 0104-20 | ||||||
B11) | 8-15 | 5492 0104-27 | |||||
16-35 | 5492 0104-28 | ||||||
E, T | 300-600 | 8-15 | Short: all 2) Long: all |
5492 0104-27 | |||
16-35 | 5492 0104-28 | ||||||
900-1200 | 8-15 | Long | 5492 0104-23 | ||||
16-35 | 5492 0104-24 | ||||||
900 | 8-15 | Short 2) | 5492 0104-34 | ||||
16-35 | 5492 0104-35 | ||||||
1500 | 8-15 | Long | 5492 0104-21 | ||||
16-35 | 5492 0104-22 | ||||||
B21) | 300-600 | 8-15 | Short: 300 2) Long: 300 to 600 |
5492 0104-29 | |||
16-35 | 5492 0104-30 | ||||||
1) B1 (1 phase) and B2 (2 phases) are combined components, forming the "B-group". 2) Step voltage ≤ 1500 V |
Insulating level (kV) | Selector | Switching type | Connection | Max. rated through-current (A) | Number of positions | Available versions | Drawing number |
380 650 750 1050 |
III | L | N | 300-600 | 5-22 | Short: 300 2) Long: 300 to 600 |
5492 0101-1 |
5492 0101-2 |
|||||||
B11) | |||||||
E, T | 300-900 | Short: all 2) Long: all |
|||||
900 | Short 2) | 5492 0101-3 | |||||
1200 | Long | 5492 0101-4 | |||||
1500 | 5492 0101-5 | ||||||
B21) | 300-600 | Short: 300 2) Long: 300 to 600 |
5492 0101-6 | ||||
R, D | N | 300-600 | 9, 13 | Short: 300 2) Long: 300 to 600 |
5492 0101-7 | ||
11, 15-35 | 5492 0101-8 | ||||||
B11) | 9, 13 | 5492 0101-9 | |||||
11, 15-35 | 5492 0101-10 | ||||||
E, T | 300-900 | 9, 13 | Short: all 2) Long: all |
5492 0101-9 | |||
11, 15-35 | 5492 0101-10 | ||||||
900 | 9, 13 | Short 2) | 5492 0101-11 | ||||
11, 15-35 | 5492 0101-12 | ||||||
1200 | 9, 13 | Long | 5492 0101-13 | ||||
11, 15-35 | 5492 0101-14 | ||||||
1500 | 9, 13 | 5492 0101-15 | |||||
11, 15-35 | 5492 0101-16 | ||||||
B21) | 300-600 | 9, 13 | Short: 300 2) Long: 300 to 600 |
5492 0101-17 | |||
11, 15-35 | 5492 0101-18 | ||||||
1) B1 (1 phase) and B2 (2 phases) are combined components, forming the "B-group". 2) Step voltage: see Technical guide, section "Rated phase step voltage for type UCG". |
Insulating level (kV) | Selector | Switching type | Connection | Max. rated through-current (A) | Number of positions | Available versions | Drawing number |
380 650 750 1050 |
F | L | N | 300-600 | 5-18 | 400 A: long 500 A: long 600 A: long |
1ZSC004528-ABC |
B11) | 300-600 | B1, 400 A: long 500 A: long 600 A: long |
1ZSC004528-ABE | ||||
E, T | 300-1500 | 1200 A: long 1500 A: long |
1ZSC004528-ABE | ||||
B21) | 300-600 | 400 A: long 500 A: long 600 A: long |
1ZSC004528-ABJ | ||||
R, D | N | 300-600 | 8-9, 12-13 | 400 A: long 500 A: long 600 A: long |
1ZSC004528-AAU | ||
10-11, 14-35 | 1ZSC004528-ABY | ||||||
B11) | 300-600 | 8-9, 12-13 | B1, 400 A: long 500 A: long 600 A: long |
1ZSC004528-AAW | |||
10-11, 14-35 | 1ZSC004528-ABZ | ||||||
E, T | 300-1500 | 8-9, 12-13 | 1200 A: long 1500 A: long |
1ZSC004528-AAW | |||
10-11, 14-35 | 1ZSC004528-ABZ | ||||||
B21) | 300-600 | 8-9, 12-13 | 400 A: long 500 A: long 600 A: long |
1ZSC004528-ABA | |||
10-11, 14-35 | 1ZSC004528-ACA | ||||||
1) B1 (1 phase) and B2 (2 phases) are combined components, forming the "B-group". |
The drawing shows | Drawing number |
Mounting on active part | 5492 0103-1 |
Accessories placement: Standard top section without oil filter unit | 5492 0103-2 |
Accessories placement: Top section for oil filter unit | 5492 0103-3 |
Accessories placement: Top section with temperature switch | 5492 0103-4 |
Accessories placement: Top section with two valves R1" | 5492 0103-5 |
Accessories placement: Top section with two valves R1" and oil filter unit | 5492 0103-7 |
Drain valve | 5492 0083-10 |
Pressure relief device - flow diameter 130 mm - Qualitrol | 5492 0083-15 |
Pressure relief device - flow diameter 50 mm, standard - Comem | 1ZSC003721-AAW |
Pressure relief device - flow diameter 50 mm, class C5M-H - Comem | 1ZSC003721-AAV |
Bevel gear (on top section, T-shape) | 5492 0083-19 |
Bevel gear (on top section, L-shape) | 1ZSC004021-AAD |
Bevel gear (in external drive shaft system) | 5492 0083-1 |
Support for bevel gear (on external drive shaft system) | 5492 999-11 |
Pressure relay | 5492 0083-2 |
Oil flow relay | 1ZSC003527-ABB |
External drive shaft system | 5492 0083-4 |
Temperature relay | 1ZSC003716-AAM |
Temperature sensor | 1ZSC005333-AAF |
Temperature sensor and pressure relay | 5492 0083-33 |
Thermo switch housing | 5492 0083-22 |
Number of positions |
Max. number of turns |
Min. number of turns |
5 |
||
6 |
||
7 |
||
8 |
||
9 |
||
10 |
||
11 |
||
12 |
||
13 |
||
14 |
||
15 |
||
16 |
||
17 |
||
18 |
Number of positions |
Max. number of turns |
Min. number of turns |
9 |
||
11 |
||
13 |
||
15 |
||
17 |
||
19 |
||
21 |
||
23 |
||
25 |
||
27 |
||
29 |
||
31 |
||
33 |
||
35 |
Number of positions |
Max. number of turns |
Min. number of turns |
9 |
||
11 |
||
13 |
||
15 |
||
17 |
||
19 |
||
21 |
||
23 |
||
25 |
||
27 |
||
29 |
||
31 |
||
33 |
||
35 |
Number of positions |
Max. number of turns |
Min. number of turns |
5 |
||
6 |
||
7 |
||
8 |
||
9 |
||
10 |
||
11 |
||
12 |
||
13 |
||
14 |
||
15 |
||
16 |
||
17 |
||
18 |
||
19 |
||
20 |
||
21 |
||
22 |
Number of positions |
Max. number of turns |
Min. number of turns |
9 |
||
11 |
||
13 |
||
15 |
||
17 |
||
19 |
||
21 |
||
23 |
||
25 |
||
27 |
||
29 |
||
31 |
||
33 |
||
35 |
Number of positions |
Max. number of turns |
Min. number of turns |
9 |
||
11 |
||
13 |
||
15 |
||
17 |
||
19 |
||
21 |
||
23 |
||
25 |
||
27 |
||
29 |
||
31 |
||
33 |
||
35 |
Number of positions |
Max. number of turns |
Min. number of turns |
5 |
||
6 |
||
7 |
||
8 |
||
9 |
||
10 |
||
11 |
||
12 |
||
13 |
||
14 |
||
15 |
||
16 |
||
17 |
||
18 |
Number of positions |
Max. number of turns |
Min. number of turns |
9 |
||
11 |
||
13 |
||
15 |
||
17 |
||
19 |
||
21 |
||
23 |
||
25 |
||
27 |
||
29 |
||
31 |
||
33 |
||
35 |
Number of positions |
Max. number of turns |
Min. number of turns |
9 |
||
11 |
||
13 |
||
15 |
||
17 |
||
19 |
||
21 |
||
23 |
||
25 |
||
27 |
||
29 |
||
31 |
||
33 |
||
35 |
Movie title | ID |
---|---|
Tap-changers by ABB: Based on traditions - geared for change | 1ZSC000717-AAM |
Life cycle support: Training centers | 1ZSC000717-ABD |
Vacuum - a logical progression: Upgrading made as easy as 1 - 2 - 3 | 1ZSC000717-ABE |
It's all about commitment: Life cycle support | 1ZSC000717-ACX |