Choisissez votre région et votre langue

Menu

Porcelain type bushings IEC

A simple non-condenser bushing for low voltage and medium voltage applications may be a rod of conducting material inserted into a porcelain tube. This has a central current-carrying bolt, usually of copper, and the insulation is provided by a combination of the porcelain shell and the transformer oil.

ABB offers a wide portfolio of porcelain bushings for low voltage and medium voltage applications, including connecting flags for the insulators.

Product scope

  • Oil-immersed distribution and power transformers
  • Low voltage and medium voltage applications
  • Range:

   - Um ≤ 3.6 kV, Ir ≤ 6500A
   - Um > 3.6 kV ≤ 52 kV, Ir ≤ 3150A
   - Um > 3.6 kV ≤ 52 kV, Ir > 3150A

Contact us

Submit your enquiry and we will contact you

Porcelain type bushings IEC