Choisissez votre région et votre langue

Menu

Resin impregnated paper (RIP)

Resin impregnated paper (RIP) is a term used for bushings in which the main insulation consists of a core wound from crepe paper, which is then impregnated with a curable resin. The outer insulation is made from silicone rubber. ABB RIP bushings are characterized by their outstanding technical performance: the small and lightweight design facilitates easy transportation, storage and installation, while the oil-free construction requires no maintenance, is leakage-free and thus exceptionally safe and environmentally friendly.

Hitachi Energy offers a wide range of RIP bushings for AC and DC transformers and reactors, AC and DC wall applications and AC switchgear. Our bushings are developed and approved for mineral oil applications.

Why Hitachi Energy?

  • Complete range and outstanding performance under the most demanding conditions
  • 40 years of proven reliability in all continents
  • State-of-the-art production facilities and 100 years of transformer components manufacturing experience
  • Flexible design allows for adaptation to different customer needs and transformer requirements
  • Completely dry bushing, ie, no oil spills, no explosion risk
  • No maintenance or constant monitoring necessary
  • Transport and storage is possible in all positions
  • Partially discharge-free up to double service voltage

Contact us

Submit your enquiry and we will contact you