Molded components are manufactured from pure unbleached sulfate kraft pulp with very low electrolytic substances, and are sourced from Scandinavia.
Low-density pressboard for molded components is produced on intermittent board forming machines with accurate control of processing parameters, then soaked and formed into shapes and profiles. At the top end of this product line are our irregular shaped insulation products in the form of snouts molded from wet pulp sheets.
Hitachi Energy has implemented several programs to assure the highest quality and reliability of this product.
Molded components
Why Hitachi Energy?
- More than 150 years of experience in insulation
- Complete range of insulation products for liquid-filled transformers; comprehensive range for dry-type
- Complete range of insulation products for transformers from 11 kV up to 1,200 kV AC and 800 kV DC
- Material excellence
- Global footprints
Product scope:
- Angle ring sectors
- Cap ring sectors
- Snouts
- Disc angle rings
- Disc cap rings
- Oil-filled power transformers
Molded components