Choisissez votre région et votre langue

Menu

PUCARO Elboard ZF

Pucaro Elboard ZF calendered board is the best material for insulation applications like core formers, cooling ducts, barriers and cylinders in liquid-filled distribution transformers.

The board has superior material properties, medium density, good mechanical strength and flexibility. Pucaro Elboard ZF is the perfect choice when a flexible insulation board is required.

Why Hitachi Energy?

  • More than 150 years of experience in insulation
  • Complete range of insulation products for liquid-filled transformers; comprehensive range for dry-type
  • Material excellence
  • Advanced technology to scan the quality of the pressboard
  • Approved supplier to major utilities worldwide
  • Global footprint

Product scope

  • Distribution transformers
  • Manufactured according to IEC 641-1 Type B4.1
  • Insulation class A 105°C material
  • Flexible with medium density
  • Natural colored
  • Light calendered pressboard, 100% sulfate pulp
  • High purity and high oil absorption
  • Good compatibility with liquid dielectrics
  • Maximum size: 2,100 mm x 4,100 mm
  • Thickness: from 0.8 mm to 6.0 mm
PUCARO Elboard ZF

Contact us

Submit your enquiry and we will contact you