Wählen Sie Ihre Region und Ihre Sprache

Los

Menü

Capacitor lifting devices LD

Safe handling of large heavy capacitor units

This innovative maintenance tool is easy to operate and facilitates safe handling during the removal and installation of large heavy capacitor units. The device weighs less than 25 kg and operates on Hitachi Energy bank designs only. It is typically used with fuseless and internally fused capacitor banks, where the capacitors can weigh up to 100 kg, which the device is rated to handle easily. It includes a rail assembly retaining support, trolley and winch. One person can operate the device safely and efficiently.

Applications

Installation and removal of capacitor units in open rack capacitor banks and filters.
 

Why Hitachi Energy?

These tools for handling of Hitachi Energy capacitors provide optimal results. 

power plant engineer for substation

Contact us

Submit your enquiry and we will contact you

Related offering