Wählen Sie Ihre Region und Ihre Sprache

Los

Menü

On-load tap changers type VUCL

The VUC types of on-load tap changers come in a range of models with ratings suitable for most applications. They are mounted inside of the transformer tank, suspended from the transformer cover. The VUC types operate with arc quenching in vacuum interrupters.

The VUC types complete the UC family of tap changers, with their excellent service record since the 1960’s.

The VUCL is the largest of the VUC types and is suitable for transformers up to 2300 MVA with a BIL rating of 1175 kV and current rating of 1300 A, when placed in the neutral point of the winding.

Product scope

  • Base technology: Vacuum, resistance, in-tank, diverter switch
  • Common applications: Network, special, industrial, HVDC

 

 

Tap-changer placed in the neutral point of the winding

Other placements of the tap-changer

Highest voltage for equipment (Um)

362 kV

362 kV

Max lightning impulse (BIL)

1175 kV

1175 kV

Max current

3-phase
1-phase (one tap-changer/phase)

 

1300 A

2400 A

 

N/A

2400 A

Enforced current splitting
1-phase (one tap-changer/phase)

 

2600 A

 

2600 A

Max step voltage

6000 V

6000 V

Why Hitachi Energy?

  • Plug-and-play interchangeability with traditional type UCL only requires diverter switch replacement
  • Unique design with redundant switching capacity in the auxiliary contact system
  • Maintenance in any tap position and without dismantling the shaft system, thus eliminating the risk for failure from improper assembly or alignment
  • Possible to use alternative insulating fluids

Get to know more

Document title   ID
Technical guide 1ZSC000562-AAX
Declaration of conformity 1ZSC000498-ABN
Ordering data form (.xls format)
Please note that this is an interactive form, which can be filled in, saved and sent to us by e-mail.
1ZSC000498-ACC
Installation and commissioning guide 1ZSC000562-AAZ
User's manual 1ZSC000562-ABE
   
Accessories and protection devices 1ZSC000562-AAD
Oil filter unit, type HPS 27/27, 54 1ZSC000562-AAF
Oil filter unit, type OLU 1ZSC000562-AAR

Insulating level (kV) Selector Switching type Connection Max. rated through-current (A) Number of positions Drawing number 
380
650
750
1050
1175 3)
III L N 700-1000 5-22 1ZSC004517-AAF 
E, T, B1 1) 1ZSC004517-AAC
B2 1) 1ZSC004517-AAJ
E, T 1300, 1500, 1800 1ZSC004517-AAX
2400 1ZSC004517-ABJ
2 x 700, 2 x 1000 2) 1ZSC004517-ABK
R, D N 700-1000 9, 13 1ZSC004517-AAM
11, 15-35 1ZSC004517-AAB
E, T, B1 1) 9, 13 1ZSC004517-ABS
11, 15-35 1ZSC004517-ABR
B2 1) 9, 13 1ZSC004517-AAU
11, 15-35 1ZSC004517-AAT
E, T 1300, 1500, 1800 9, 13 1ZSC004517-AAY
11, 15-35 1ZSC004517-AAZ
2400 9, 13 1ZSC004517-ABL
11, 15-35 1ZSC004517-ABM
2 x 700, 2 x 1000 2) 9, 13 1ZSC004517-ABN
11, 15-35 1ZSC004517-ABP
1) B1 (1 phase) and B2 (2 phases) are combined components, forming the "B-group".
2) Enforced current splitting.
3) Same as 1050, but with different shielding rings. Models available on request.

Insulating level (kV) Selector Switching type Connection Max. rated through-current (A) Number of positions Drawing number 
380
650
750
1050
F L N 700, 1000, 1300 5-18 1ZSC026120-ABE 
E, T, B11) 700, 1000, 1300 1ZSC026120-ABF
B21) 700, 1000, 1300 1ZSC026120-ABH
E, T
1500, 1800 1ZSC026120-ACD
2400 1ZSC026120-ACE
2 x 700, 2 x 1000, 2 x 13002) 1ZSC026120-ACF
R, D N 700, 1000, 1300 8-9, 12-13 1ZSC026120-ABJ
10-11, 14-35 1ZSC026120-ABK
E, T, B11) 700, 1000, 1300 8-9, 12-13 1ZSC026120-ABL
10-11, 14-35 1ZSC026120-ABM
B21) 700, 1000, 1300 8-9, 12-13 1ZSC026120-ABR
10-11, 14-35 1ZSC026120-ABS
E, T 1500, 1800 8-9, 12-13 1ZSC026120-ACG
10-11, 14-35 1ZSC026120-ACH
2400 8-9, 12-13 1ZSC026120-ACJ
10-11, 14-35 1ZSC026120-ACK
2 x 700, 2 x 1000, 2 x 13002) 8-9, 12-13 1ZSC026120-ABR
10-11, 14-35 1ZSC026120-ABS
1) B1 (1 phase) and B2 (2 phases) are combined components, forming the "B-group".
2) 2 x 1300 current splitting

The drawing shows Drawing number
Mounting on active part 5492 0086-1
Accessories placement: Standard top section without oil filter unit 5492 0086-2
Accessories placement: Top section for oil filter unit 5492 0086-3
Accessories placement: Top section with temperature switch 5492 0086-5
Accessories placement: Top section with two valves R1" 5492 0086-4
Accessories placement: Top section with two valves R1" 5492 0086-8
Drain valve 5492 0083-10
Pressure relief device - flow diameter 130 mm - Qualitrol 5492 0083-15
Pressure relief device - flow diameter 50 mm, standard - Comem 1ZSC003721-AAW
Pressure relief device - flow diameter 50 mm, class C5M-H - Comem 1ZSC003721-AAV
Bevel gear (on top section, T-shape) 5492 0083-19
Bevel gear (on top section, L-shape) 1ZSC004021-AAD
Bevel gear (in external drive shaft system) 5492 0083-1
Support for bevel gear (on external drive shaft system) 5492 999-11
Pressure relay 5492 0083-2
Oil flow relay 1ZSC003527-ABB
External drive shaft system 5492 0083-4
Temperature relay 1ZSC003716-AAM
Temperature sensor 1ZSC005333-AAF
Temperature sensor and pressure relay 5492 0083-33
Thermo switch housing 5492 0083-22

Movie title ID
Tap-changers by ABB: Based on traditions - geared for change 1ZSC000717-AAM
Vacuum - a logical progression: Advantages of the VUCL on-load tap-changer 1ZSC000717-ABV
Life cycle support: Training centers 1ZSC000717-ABD
Vacuum - a logical progression: Upgrading made as easy as 1 - 2 - 3 1ZSC000717-ABE
Synthetic test circuit: The value of experience 1ZSC000717-ABX
HVDC tap-changer upgrade: Vacuum - a logical progression 1ZSC000717-ACA
It's all about commitment: Life cycle support 1ZSC000717-ACX

Contact us

Submit your enquiry and we will contact you