COMBIFLEX parts Here you find all documentation regarding the different COMBIFLEX parts, guidelines, mounting instructions, dimensions etc. Mehr lesen
RHGP Panel mounting cases RHGP permits easy and rapid panel mounting of single COMBIFLEX relays or assemblies. Mehr lesen
RHGS The 6U tall RHGS type of case can be used for panel cut-out mounting and for 19” rack mounting. An adaptation to surface mounting is also available. Mehr lesen
RHGX The RHGX type of casing can be used for switch-board panel cut-out mounting of COMBIFLEX modular relays and assemblies. Mehr lesen
RTXE RTXE offers an easy-to-use method to house supplementary components to the COMBIFLEX relays. It is available in various variants in diodes and resistors. Mehr lesen
RTXV High-speed auxiliary relays can give disoperation during earth-faults in DC battery systems and RTXV helps to protects from misoperation of auxiliary relays. Mehr lesen
RXT - Plug-in component units The RXT... unit is available with resistors (fixed and variable), potentiometers, capacitors, diodes and rectifiers. Mehr lesen
RXTUB - AC/DC voltage supply unit The RXTUB 2 unit is used for supplying relays with required auxiliary DC voltage. Mehr lesen
RXTUG RXTUG 22H is used for auxiliary voltage supply of electronic relay circuits. It is suitable for use where up to 15 W continuous output power is required. Mehr lesen
RXZ An adapter for DIN-rail screw terminal bars is used to mount COMBIFLEX-relays inside the relay cubicle directly onto the screw terminal bars. Mehr lesen
Transformers Auxiliary current transformers are used in protective relaying circuits for a multitude of applications. Mehr lesen