Wählen Sie Ihre Region und Ihre Sprache

Los

Menü

AC bushings type AirRIP®/RTKF

AirRIP® outdoor transformer bushings are the product of a sophisticated design using a small number of components: insulating body, main flange, insulator shell, and current conductor.

They are produced in a wide variety of designs and thus can easily fulfill specific customer requirements.

AirRIP® bushings are completely dry, explosion-proof, fire-resistant, and allow high application temperatures.

  • Partial discharge-free up to double service voltage
  • High temperature resistance (class E, 120 °C)
  • Low dielectric losses (tan δ ≤ 0.40 %)
  • High flexural strength - ‘heavy load’ according to IEC 60137 (2017)
  • Completely dry bushing results in no oil spills and no explosion risk
  • No maintenance or constant monitoring necessary
  • Transport and storage is possible in all positions
  • Flexible design allows for adaptation to different customer needs and transformer requirements.

Product scope

Voltage: 24 - 550 kV
Current: ≤ 5,000 A
Technology: Resin impregnated paper (RIP)



Get to know more

Contact us

Submit your enquiry and we will contact you