Scegli la tua regione e lingua

Vai

Menu

RXME - Relay with heavy-duty bridge contacts

RXME 1

RXME 1 is an auxiliary relay often used as a heavy-duty compact tripping relay or as an output relay in a protective relay assembly. It has heavy-duty contacts with high breaking capacity and high closing reliability. Due to the use of a bridge contact design having two interrupting elements in series per contact, heavy-duty current interrupting rating is ensured and the risk of contact welding is minimized.

RXME 1 is designed for dc operation. Two or four contacts are available. The relay is used where a low number of heavy-duty contacts are required - e.g. as a breaker tripping relay.

Main Features:

  • High breaking capacity
  • High contact reliability
  • Reduced risk of welding
  • Low power consumption
  • High resistance to shock and vibration

RXME 18

RXME 18 consists of an RXME 1 relay fitted with a red indicating flag. The flag becomes visible when the armature picks-up and remains visible after drop-out.

The flag is manually reset by means of a resetting knob located on the cover. The relay has two contacts.

Main Features:

  • High breaking capacity
  • High contact reliability
  • Reduced risk of welding
  • Low power consumption
  • High resistance to shock and vibration
  • Red operating flag indicator - hand reset 

Get to know more

The power of one - Relion® 670 and 650 series

power plant engineer for substation
Contact us

Submit your enquiry and we will contact you