Scegli la tua regione e lingua

Vai

Menu

RXMN - High burden tripping relay

The High Burden Tripping Relay provides enhanced security in the substations and avoids opening of the circuit breaker due to capacitive discharge currents when there is an earth fault in long DC cables. The self reset trip relay RXMN fulfill applicable international standards.

Features:

  • High burden operating coil meeting ENA TS 48 4 standard
  • High speed operation (≤ 10ms)
  • Immune to capacitive discharge due to earth fault in DC cable
  • Electrical / hand reset and self-reset variants
  • 8 and 15 contacts in electrical / hand reset variant, 8 and 16 contacts in self-reset variant
  • Hand reset / self-reset flag (red) available for operation indication
  • Heavy duty contacts with high continuous current carrying and breaking capacities
  • Suitable for harsh environments – meets IP44 when flush mounted
  • Design meets IEC 60255 and IEC 61810 standards
  • Double insulation, no exposed live parts – high degree of safety

Get to know more

The power of one - Relion® 670 and 650 series

power plant engineer for substation
Contact us

Submit your enquiry and we will contact you