Scegli la tua regione e lingua

Vai

Menu

RXIB - High-speed current relay, 50 or 60 Hz

RXIB 24 is a static, high-speed ac overcurrent relay generally used where high-speed and consistent operate and reset times are required. It's speed and consistency make the RXIB especially suitable for breaker failure applications where it is important that the set breaker failure time is not unduly influenced by variations in operation or reset time of the current-measuring relay.

Main Features:

  • Operate time 4-15 ms
  • Resetting time 5-11 ms
  • 10 mA to 15 A total range for four models
  • Low CT burden and high overload capacity 

Get to know more

The power of one - Relion® 670 and 650 series

power plant engineer for substation
Contact us

Submit your enquiry and we will contact you