Scegli la tua regione e lingua

Vai

Menu

RXT - Plug-in component units

The RXT unit is available with resistors (fixed and variable), potentiometers, capacitors, diodes and rectifiers. It contains a ready wired component plate onto which component are soldered. The unit can contain up to 8 individual components.

Because of heat build-up, total loading should not exceed 2,5 W continuously, nor should individual resistors be loaded with more than 30 % of rating. The unit occupies one seat (2U 6C) and should be mounted on a terminal base, type RX4 or RX2H. 

The RXT plug-in unit offers a convenient way of including resistors, capacitors or diodes in a protection circuit. Due to it's modular construction, the unit can be easily mounted along with other COMBIFLEX relays or protection assemblies.

Get to know more

The power of one - Relion® 670 and 650 series

power plant engineer for substation
Contact us

Submit your enquiry and we will contact you